HUBBELL POWER SYSTEMS
POCĀ® Series II Bushing - Model POC750G0800S - 161kV
Image of POC750G0800S POCĀ® Series II Bushing - Model POC750G0800S - 161kV

POCĀ® Series II Bushing - Model POC750G0800S - 161kV

Brand: PCORE Electric

Catalog ID: POC750G0800S

POCĀ® Transformer Bushing - 161kV/800A - Draw-lead Connected for Air-to-Oil Applications - 23.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer

Catalog Number

POC750G0800S

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

8

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

77.94 in

Below Flange Length

50.25 in

Diameter - Below Flange Maximum D <gt/> 1"

8.88 in

Diameter - Below Flange Maximum P

8.88 in

Diameter - Live Part Top

10.50 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

128.19 in x 17.75 in x 128.19 in

Effective Length - Top Terminal

2.00 in

Flange Mounting Hole Bolt Circle

15.75 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

17.75 in

Height

128.19 in

Length

128.19 in

Length - Drawlead Above Flange

73.69 in

Length - Ground Shield

23.00 in

Length - Live Part Top

8.12 in

Length - Minimum Oil Immersion Level

23.00 in

Sealing Surface Outside Diameter

14.38 in

Stud Inside Diameter

1.62 in

Weight

500 lb

Width

17.75 in

Electrical Ratings

BIL

750 kV

Current Rating

800 A

kV Class

161 kV

Minimum Creepage

161 in

Minimum Strike

65 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Minimum Oil Level

23

Configuration

Mounting Position

Vertical

Number of Flange Mounting Holes

8