HUBBELL POWER SYSTEMS
POC® Series II Bushing - Model POC900G2500SX17 - 230kV
Image of POC900G2500SX17 POC® Series II Bushing - Model POC900G2500SX17 - 230kV
*Representative image
Image of POC900G2500SX17 POC® Series II Bushing - Model POC900G2500SX17 - 230kV

POC® Series II Bushing - Model POC900G2500SX17 - 230kV

Brand: PCORE Electric

Catalog ID: POC900G2500SX17

POC® Transformer-Circuit Breaker Bushing - 230kV/2500A - Bottom Connected for Air-to-Oil Applications - 26.75" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer-Oil Circuit Breaker

Catalog Number

POC900G2500SX17

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

12

Product Type

POC

Series

POC™ Series

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

89.81 in

Below Flange Length

59.5 in

Diameter - Below Flange Maximum D <gt/> 1"

10.12 in

Diameter - Below Flange Maximum P

10.12 in

Diameter - Bottom Terminal Bolt Circle

3.75 in & 6.75 in

Diameter - Bottom Terminal Bolt Holes

3/8-16 & 1/2-13

Diameter - Bottom Terminal Outside

8.25 in

Diameter - Live Part Top

10.50 in

Diameter - Top Terminal Outside

2-12

Dimensions

149.31 in x 23 in x 149.31 in

Effective Length - Top Terminal

3.00 in

Flange Mounting Hole Bolt Circle

21 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

23 in

Height

149.31 in

Length

149.31 in

Length - Ground Shield

26.75 in

Length - Live Part Top

7.56 in

Length - Minimum Oil Immersion Level

26.75 in

Sealing Surface Outside Diameter

19.62 in

Weight

740 lb

Width

23 in

Electrical Ratings

BIL

900 kV

Current Rating

2500 A

kV Class

230 kV

Minimum Creepage

230 in

Minimum Strike

78 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Minimum Oil Level

26.75

Configuration

Mounting Position

Vertical

Number of Flange Mounting Holes

12