HUBBELL POWER SYSTEMS
Image of CPOC550M0600QS POC type bushing - 123 kV
* Representative image
Image of CPOC550M0600QS POC type bushing - 123 kV

POC type bushing - 123 kV

Brand: PCORE Electric

Catalog ID: CPOC550M0600QS

POC® 123 kV-600 A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications , 23.63" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

Product details

General

Catalog Number

CPOC550M0600QS

Type

Condenser Bushings

Dimensions

Dimensions

111.13 in x 16.75 in x 111.13 in

Height

111.13 in

Length

111.13 in

Minimum Oil Level

23.63

Weight

380 lb

Width

16.75 in

Electrical Ratings

BIL

550 kV

Current Rating

600 A

kV Class

123 kV