HUBBELL POWER SYSTEMS
Image of CPOC550M1200X51 POC type bushing - 123 kV
* Representative image
Image of CPOC550M1200X51 POC type bushing - 123 kV

POC type bushing - 123 kV

Brand: PCORE Electric

Catalog ID: CPOC550M1200X51

POC® 123 kV-1200 A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications , 27.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

Product details

General

Catalog Number

CPOC550M1200X51

Type

Condenser Bushings

Dimensions

Dimensions

118.63 in x 16.75 in x 118.63 in

Height

118.63 in

Length

118.63 in

Minimum Oil Level

27

Weight

380 lb

Width

16.75 in

Electrical Ratings

BIL

550 kV

Current Rating

1200 A

kV Class

123 kV