HUBBELL POWER SYSTEMS
Image of POC650G1216Z059 POC type bushing - 138 kV

POC type bushing - 138 kV

Brand: PCORE Electric

Catalog ID: POC650G1216Z059

POC® 138 kV-800 A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Draw lead Connected for Air-to-Oil Applications , 23.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic