
Brand: PCORE Electric
Catalog ID: B-88712-284-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88712-284-70
Type
Condenser Bushings
Dimensions
46.50 in x 8.25 in x 46.50 in
Height
46.5 in
Length
46.5 in
Weight
55 lb
Width
8.25 in
BIL
150 kV
Current Rating
400/1200 A
kV Class
25 kV
Minimum Oil Level
16.5