
Brand: PCORE Electric
Catalog ID: B-88733-288-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88733-288-70
Type
Condenser Bushings
Dimensions
50.25 in x 10 in x 50.25 in
Height
50.25 in
Length
50.25 in
Weight
100 lb
Width
10 in
BIL
150 kV
Current Rating
3000 A
kV Class
25 kV
Minimum Oil Level
21