Brand: PCORE Electric
Catalog ID: B-88743-174-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88743-174-70
Type
Condenser Bushings
Dimensions
52.25 in x 11 in x 52.25 in
Height
52.25 in
Length
52.25 in
Minimum Oil Level
21
Weight
141 lb
Width
11 in
BIL
150 kV
Current Rating
4000 A
kV Class
25 kV