Brand: PCORE Electric
Catalog ID: B-88772-269-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88772-269-70
Type
Condenser Bushings
Dimensions
55.25 in x 17 in x 55.25 in
Height
55.25 in
Length
55.25 in
Minimum Oil Level
16.5
Weight
300 lb
Width
17 in
BIL
150 kV
Current Rating
7000 A
kV Class
25 kV