HUBBELL POWER SYSTEMS
Image of B-88773-70 POCĀ® Bushing - Model B-88773-70 - 25kV

POCĀ® Bushing - Model B-88773-70 - 25kV

Brand: PCORE Electric

Catalog ID: B-88773-70

POCĀ® 25KV- Transformer-Circuit Breaker Bushing - 25KV/7000A - Draw lead Connected for Air-to-Oil Applications - 21.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

B-88773-70

Type

Condenser Bushings

Dimensions

Dimensions

59.75 in x 13.38 in x 59.75 in

Height

59.75 in

Length

59.75 in

Weight

350 lb

Width

13.38 in

Electrical Ratings

BIL

150 kV

Current Rating

7000 A

kV Class

25 kV

Operational

Minimum Oil Level

21