Brand: PCORE Electric
Catalog ID: B-88832-334-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88832-334-70
Type
Condenser Bushings
Dimensions
52 in x 11.5 in x 52 in
Height
52 in
Length
52 in
Minimum Oil Level
16.5
Weight
145 lb
Width
11.5 in
BIL
200 kV
Current Rating
3000 A
kV Class
34.5 kV