Brand: PCORE Electric
Catalog ID: B-88833-144-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88833-144-70
Type
Condenser Bushings
Dimensions
55.94 in x 10 in x 55.94 in
Height
55.94 in
Length
55.94 in
Minimum Oil Level
21
Weight
135 lb
Width
10 in
BIL
200 kV
Current Rating
3000 A
kV Class
34.5 kV