Brand: PCORE Electric
Catalog ID: B-88833-321-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88833-321-70
Type
Condenser Bushings
Dimensions
57.94 in x 11.5 in x 57.94 in
Height
57.94 in
Length
57.94 in
Minimum Oil Level
21
Weight
128 lb
Width
11.5 in
BIL
200 kV
Current Rating
3000 A
kV Class
34.5 kV