Brand: PCORE Electric
Catalog ID: B-88833-365-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88833-365-70
Type
Condenser Bushings
Dimensions
60.38 in x 10.75 in x 60.38 in
Height
60.38 in
Length
60.38 in
Minimum Oil Level
21
Weight
130 lb
Width
10.75 in
BIL
200 kV
Current Rating
3000 A
kV Class
34.5 kV