Brand: PCORE Electric
Catalog ID: B-88843-9-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88843-9-70
Type
Condenser Bushings
Dimensions
60 in x 11 in x 60 in
Height
60 in
Length
60 in
Minimum Oil Level
21
Weight
175 lb
Width
11 in
BIL
200 kV
Current Rating
4000 A
kV Class
34.5 kV