HUBBELL POWER SYSTEMS
Image of POC1300G0800Y17 POC type bushing - 345 kV

POC type bushing - 345 kV

Brand: PCORE Electric

Catalog ID: POC1300G0800Y17

POC® 345 kV-800 A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Draw lead Connected for Air-to-Oil Applications , 23.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

POC1300G0800Y17

Type

Condenser Bushings

Dimensions

Dimensions

190.38 in x 23 in x 190.38 in

Height

190.38 in

Length

190.38 in

Weight

1250 lb

Width

23 in

Electrical Ratings

BIL

1300 kV

Current Rating

800 A

kV Class

345 kV

Operational

Minimum Oil Level

23