HUBBELL POWER SYSTEMS
Image of POC1300G3000HY15 POC type bushing - 345 kV

POC type bushing - 345 kV

Brand: PCORE Electric

Catalog ID: POC1300G3000HY15

POC® 345 kV-3000 A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications , 23.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic