Brand: PCORE Electric
Catalog ID: B-88013-306-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88013-306-70
Type
Condenser Bushings
Dimensions
72.56 in x 11 in x 72.56 in
Height
72.56 in
Length
72.56 in
Minimum Oil Level
21
Weight
155 lb
Width
11 in
BIL
350 kV
Current Rating
400/1200 A
kV Class
69 kV