Brand: PCORE Electric
Catalog ID: B-88023-335-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88023-335-70
Type
Condenser Bushings
Dimensions
70.19 in x 15.25 in x 70.19 in
Height
70.19 in
Length
70.19 in
Minimum Oil Level
17.69
Weight
200 lb
Width
15.25 in
BIL
350 kV
Current Rating
2000 A
kV Class
69 kV