Brand: PCORE Electric
Catalog ID: B-88033-296-70
POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator
Catalog Number
B-88033-296-70
Type
Condenser Bushings
Dimensions
73.38 in x 13.25 in x 73.38 in
Height
73.38 in
Length
73.38 in
Minimum Oil Level
21
Weight
235 lb
Width
13.25 in
BIL
350 kV
Current Rating
3000 A
kV Class
69 kV