HUBBELL POWER SYSTEMS
POLE BAND for ATTACHING SECONDARY RACKS, DOUBLE MOUNTING, 8in - 8-5/8in POLE DIA.
Image of PS6378 POLE BAND for ATTACHING SECONDARY RACKS, DOUBLE MOUNTING, 8in - 8-5/8in POLE DIA.

POLE BAND for ATTACHING SECONDARY RACKS, DOUBLE MOUNTING, 8in - 8-5/8in POLE DIA.

Brand: Chance

Catalog ID: PS6378

Band used for secondary racks to tubular metal poles.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Two 1/4" x 1-1/2" steel band halves
  • Includes two 1/2" x 1-5/8 oval shoulder bolts for clamping band halves
  • Two 5/8" x 2" carriage bolt for attachment
  • Galvanized steel per ASTM A-153

General

Catalog Number

PS6378

Coating

Galvanized, ASTM A-153

Diameter - Pole

8.00 in - 8.62 in

EU RoHS Indicator

No

Material

Steel

Style

Double

UPC

096359073086

Dimensions

Diameter - Pole

8.00 in - 8.62 in

Distance From Pole

N/A

Weight

4.55 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

240