HUBBELL POWER SYSTEMS
Image of T1120592 Pole Base Foundation, 10-3/4" OD x 60" Long
*Representative image
Image of T1120592 Pole Base Foundation, 10-3/4" OD x 60" Long
play
CHANCE Instant Foundation & Concrete Collar
play
CHANCEĀ® Engineered Advantages of Instant Foundations
+3
CHANCEĀ® Streetlight Foundation

Pole Base Foundation, 10-3/4" OD x 60" Long

Brand: CHANCE Foundation Solutions

Catalog ID: T1120592

Streetlight Foundation (SLF) 10.75 OD x 60" Long, 1" thick x 15-3/4" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 13-1/2" - 17" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • hardware included
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120592

Coating

Galvanized, ASTM A-153

Ground Lug Hole

No

Hardware Packaging

Installed

Number of Bolt Slots

4

Pipe Type

Round Pipe

Product Family

Single Baseplate

Product Type

Pole-Base Foundation

Series

Instant FoundationĀ® Series

Type

Lighting Foundation Anchors

UPC

096359531418

With Hardware

Included

Dimensions

Base Plate Dimensions

15.75 in

Base Plate Thickness

1 in

Bolt Length

4 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

7 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

13.5 -17 in

Dimensions

15.75 in x 15.75 in x 61.00 in

Foundation Diameter

10.75 in

Foundation Length

60 in

Height

61 in

Length

15.75 in

Width

15.75 in

Certifications And Compliance

Building Code Evaluated

No

Configuration

Base Plate Shape

Square

Bolt Hole Type

Slotted

Ground Lug Hole

No

Number of Bolt Slots

4

With Hardware

Included

Logistics

Pallet Quantity

6

Standard Package

1