HUBBELL POWER SYSTEMS
Image of T1121214 Pole Base Foundation, 6-5/8" OD x 48" Long
* Representative image
Image of T1121214 Pole Base Foundation, 6-5/8" OD x 48" Long
play
Image of T1121214 Pole Base Foundation, 6-5/8" OD x 48" Long

Pole Base Foundation, 6-5/8" OD x 48" Long

Brand: Chance

Catalog ID: T1121214

Streetlight Foundation (SLF) 6.625 OD x 48" Long, 1" thick x 15-3/4" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 9" - 15" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1121214

Coating

Galvanized

Number of Bolt Slots

4

Quantity of Hardware

4

Type

Lighting Foundation Anchors

With Hardware

Included

Dimensions

Base Plate Dimensions

15.75 in

Base Plate Thickness

1 in

Bolt Length

4 in

Bolt Size

1-8 UNC x 4 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

5 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

9 -15 in

Foundation Diameter

6.63 in

Foundation Length

48 in

Length

48 in

Length - Base Plate to Top of Conduit Hole

12 in

Pipe Wall Thickness

0.28

Weight

162.3 lb

Media

Videos

play
Engineered Advantages of Instant Foundations