HUBBELL POWER SYSTEMS
Image of T1120563 Pole Base Foundation, 6-5/8" OD x 60" Long

Pole Base Foundation, 6-5/8" OD x 60" Long

Brand: Chance

Catalog ID: T1120563

Streetlight Foundation (SLF) 6.625 OD x 60" Long, 1" thick x 12" square baseplate, variable circle, hardware included, cableway positioned for a bumper.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 8" - 14" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120563

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Ground Lug Hole

No

Hardware Packaging

Installed

Number of Bolt Slots

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359246848

With Hardware

Included

Dimensions

Base Plate Dimensions

12 in

Base Plate Thickness

1 in

Bolt Length

4 in

Cableway Distance From Base

18 in

Cableway Length

18 in

Cableway Width

3 in

Center hole dimensions

5 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

8 -14 in

Dimensions

12.00 in x 12.00 in x 61.00 in

Foundation Diameter

6.63 in

Foundation Length

60 in

Height

61 in

Length

12 in

Weight

132 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Base Plate Shape

Square

Bolt Hole Type

Slotted

Ground Lug Hole

No

Number of Bolt Slots

4

With Hardware

Included

Logistics

Pallet Quantity

9

Standard Package

1