HUBBELL POWER SYSTEMS
Image of C4060547 Pole Cover Rope Lock Assembly

Pole Cover Rope Lock Assembly

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060547

Pole Cover Rope Lock Assembly

  • For use with 6in., 9in., or 12in. diameter pole covers
  • Instructions are included with each use for installation by hand and removal by hotstick
  • Can be applied midway and/or as a lower support for pole covers

General

Catalog Number

C4060547

UPC

096359243960

Dimensions

Weight

2.3 lb

Weight Metric

1 kg

Logistics

Pallet Quantity

192