HUBBELL POWER SYSTEMS
Image of PSC2052024 POLE DATING NAIL, 2024 YEAR MARKING
* Representative image
Image of PSC2052024 POLE DATING NAIL, 2024 YEAR MARKING

POLE DATING NAIL, 2024 YEAR MARKING

Brand: Chance

Catalog ID: PSC2052024

Pole dating nail has 3/16" dia. shank and is 2-1/2" long. The head is 7/16" dia. and includes the last two digits of the year 2024 in raised numerals.

Dating nails are an inexpensive and effective method to permanently identify the placement date of wood poles. The head of the nail contains the last two digits of the year in raised numerals.

  • Low carbon steel material
  • Hot-dip galvanized finish.

Product details

General

Catalog Number

PSC2052024

UPC

096359822653

Logistics

Carton Quantity

250

Pallet Quantity

10000

Resources and downloads

Specifications

Sales Drawings