
Brand: Chance
Catalog ID: PSC2052025
Dating nails are an inexpensive and effective method to permanently identify the placement date of wood poles. The head of the nail contains the last two digits of the year in raised numerals.
Catalog Number
PSC2052025
Material
Steel
Diameter
0.1875 in
Diameter (Fraction)
3/16 in
Length
2.5 in
Weight
0.023 lb