MY LISTS
HUBBELL POWER SYSTEMS
Image of PSC2052023 POLE DATING NAIL, for YEAR 2023
* Representative image
Image of PSC2052023 POLE DATING NAIL, for YEAR 2023
Buy America(n) Qualified

POLE DATING NAIL, for YEAR 2023

Brand: Chance

Catalog ID: PSC2052023

Pole dating nail has a 3/16" shank and is 2-1/2" long. The head is 7/16" dia. and includes the last two digits of the year 2023 in raised numbers.

Pole dating nail is easily driven into wood utility pole to permantly identify the installation date.

  • Material: Low carbon steel
  • Finish: Hot dip galvanized.

Product details

General

Catalog Number

PSC2052023

UPC

096359799153

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

250

Pallet Quantity

10000

Resources and downloads

Specifications