
Brand: Chance
Catalog ID: GEP12
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
GEP12
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Ductile Iron, ASTM A-536
UPC
096359036494
Dimensions
6.438 in x 3.600 in x 3.048 in
Distance From Pole
N/A
Height
3.048 in
Length
6.438 in
Weight
2.65 lb
Width
3.6 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Pallet Quantity
810