HUBBELL POWER SYSTEMS
Image of GEP6N POLE EYE PLATE GUY ATTACHMENT, 21,000lbs RATED STRENGTH, 13/16in CLEVIS PIN HOLE, MOUNTS with 3/4in BOLTS
* Representative image
Image of GEP6N POLE EYE PLATE GUY ATTACHMENT, 21,000lbs RATED STRENGTH, 13/16in CLEVIS PIN HOLE, MOUNTS with 3/4in BOLTS

POLE EYE PLATE GUY ATTACHMENT, 21,000lbs RATED STRENGTH, 13/16in CLEVIS PIN HOLE, MOUNTS with 3/4in BOLTS

Brand: Chance

Catalog ID: GEP6N

Cast ductile iron pole eye plate for attaching to fiberglass guy strains or clevis fittings is rated for 21,000 lbs. at 45 and 90 degrees. Has 13/16" clevis hole and 13/16" upper and lower mounting holes as well as two 9/16" lag holes in the wide base. There are no cleats on back side, allowing for non-wood pole mounting. Common industry slang is Monkey Face.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Wide base for stabilization
  • Cast ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

GEP6N

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

UPC

096359511359

Dimensions

Dimensions

6.750 in x 4.000 in x 3.250 in

Distance From Pole

N/A

Height

3.25 in

Length

6.75 in

Weight

0.98 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

720

Resources and downloads