HUBBELL POWER SYSTEMS
POLE EYE PLATE GUY ATTACHMENT, 42,000lbs RATED STRENGTH, 15/16in CLEVIS PIN HOLE, MOUNTS with 7/8in BOLTS
Image of GEP7AN POLE EYE PLATE GUY ATTACHMENT, 42,000lbs RATED STRENGTH, 15/16in CLEVIS PIN HOLE, MOUNTS with 7/8in BOLTS

POLE EYE PLATE GUY ATTACHMENT, 42,000lbs RATED STRENGTH, 15/16in CLEVIS PIN HOLE, MOUNTS with 7/8in BOLTS

Brand: Chance

Catalog ID: GEP7AN

Pole eye plate has 15/16" dia. pin hole for clevis attachment. Rated for 42,000 lbs. tensile strength at 45 or 90 degrees. Has 15/16" x 2" upper mounting slot and 15/16" x 1-1/4" lower slot for mounting bolts. There are no cleats on back side, allowing for non-wood pole mounting. Common industry slang is Monkey Face.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Wide base for stabilization
  • Cast ductile iron per ASTM A-536
  • galvanized per ASTM A-153

General

Catalog Number

GEP7AN

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

UPC

096359511366

Dimensions

Dimensions

8.625 in x 4.250 in x 4.500 in

Distance From Pole

N/A

Height

4.5 in

Length

8.625 in

Weight

7.038 lb

Width

4.25 in

Logistics

Carton Quantity

6

Pallet Quantity

360