HUBBELL POWER SYSTEMS
POLE EYE PLATE GUY ATTACHMENT, DOUBLE-EYE, 42,000lbs RATED STRENGTH @ 45 DEGREES, 15/16in CLEVIS PIN HOLE
Image of PSC2030528 POLE EYE PLATE GUY ATTACHMENT, DOUBLE-EYE, 42,000lbs RATED STRENGTH @ 45 DEGREES, 15/16in CLEVIS PIN HOLE

POLE EYE PLATE GUY ATTACHMENT, DOUBLE-EYE, 42,000lbs RATED STRENGTH @ 45 DEGREES, 15/16in CLEVIS PIN HOLE

Brand: Chance

Catalog ID: PSC2030528

Pole eye plate has two 15/16" dia. pin hole for double clevis attachments. Rated for 42,000 lbs. tensile strength at 45 or 36,000 lbs. at 90 degrees. Has upper and lower 15/16" dia. holes for mounting bolts. There are no cleats on back side, allowing for non-wood pole mounting.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Wide base for stabilization
  • Cast ductile iron per ASTM A-536
  • galvanized per ASTM A-153

General

Catalog Number

PSC2030528

UPC

096359573104

Dimensions

Dimensions

11.500 in x 5.000 in x 6.000 in

Distance From Pole

N/A

Height

6 in

Length

11.5 in

Weight

11.765 lb

Width

5 in

Logistics

Carton Quantity

3

Pallet Quantity

144