HUBBELL POWER SYSTEMS
POLE EYE PLATE GUY ATTACHMENT, NARROW PROFILE, 11/16in CLEVIS PIN HOLE, MOUNTS with TWO 3/4in BOLTS
Image of GEP5G POLE EYE PLATE GUY ATTACHMENT, NARROW PROFILE, 11/16in CLEVIS PIN HOLE, MOUNTS with TWO 3/4in BOLTS

POLE EYE PLATE GUY ATTACHMENT, NARROW PROFILE, 11/16in CLEVIS PIN HOLE, MOUNTS with TWO 3/4in BOLTS

Brand: Chance

Catalog ID: GEP5G

Pole eye plate used in down guy applications for clevis connections.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • The narrow profile is 1 3/4" wide
  • Cast ductile iron per ASTM A-536 and galvanized per ASTM A-153.

General

Catalog Number

GEP5G

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

UPC

096359036579

Dimensions

Distance From Pole

N/A

Weight

1.66 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

1200