HUBBELL POWER SYSTEMS
Image of C1HCAC18 POLE MOUNTED CUTOUT/ARRESTER BRACKET, 1 POSITION, 18in EXTENSION

POLE MOUNTED CUTOUT/ARRESTER BRACKET, 1 POSITION, 18in EXTENSION

Brand: Chance

Catalog ID: C1HCAC18

Bolted pole mounted bracket for mounting cutouts and/or arresters. Offered in several mounting configurations and pole offset distances.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 2" captive carriage bolt with hex nut, tooth washer and single coil lockwasher
  • Bracket is 6061-T6 aluminum
  • Fasteners are galvanized steel per ASTM A-153

General

Catalog Number

C1HCAC18

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Style

Single Mounting

UPC

096359499268

Dimensions

Distance From Pole

18 in

Weight

5.4 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

5