HUBBELL POWER SYSTEMS
Image of DC47B1 POLE MOUNTED, CUTOUT/ARRESTER BRACKET, DUAL POSITION, 11in OFFSET

POLE MOUNTED, CUTOUT/ARRESTER BRACKET, DUAL POSITION, 11in OFFSET

Brand: Chance

Catalog ID: DC47B1

Bolted pole mounted bracket for mounting cutouts and/or arresters.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 1/2" x 2" captive carriage bolts with hex nuts, single coil lockwashers and round washers
  • Equipment positions on T-bar are spaced at 9"
  • Includes installed ground lug
  • Mounts to pole with 5/8" diameter thru bolts
  • Mounting holes are on 5" centers
  • Bracket and fasterners are galvanized per ASTM A-153

General

Catalog Number

DC47B1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359369318

Dimensions

Distance From Pole

N/A

Weight

5 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

160