HUBBELL POWER SYSTEMS
Image of C2060192 POLE MOUNTED, CUTOUT/ARRESTER BRACKET, DUAL POSITION, 12in OFFSET
Buy America(n) Qualified

POLE MOUNTED, CUTOUT/ARRESTER BRACKET, DUAL POSITION, 12in OFFSET

Brand: Chance

Catalog ID: C2060192

Bolted pole mounted bracket for mounting cutouts and/or arresters.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 1/2" x 1-1/2" captive carriage bolts with hex nuts, tooth washers and single coil lockwashers
  • Mounts to pole with 5/8" diameter thru bolts
  • Mounting holes are on 8" centers
  • Bracket and fasterners are galvanized per ASTM A-153

General

Catalog Number

C2060192

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359014089

Dimensions

Distance From Pole

N/A

Weight

5.49 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Logistics

Pallet Quantity

160