HUBBELL POWER SYSTEMS
Image of CCBPTP5 POLE MOUNTED CUTOUT/ARRESTER BRACKET w/12in OFFSET

POLE MOUNTED CUTOUT/ARRESTER BRACKET w/12in OFFSET

Brand: Chance

Catalog ID: CCBPTP5

Bracket mounts a single cutout or arrester to pole with 12" offset.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Mounts to pole with 5/8" thru-bolts on 5" centers
  • 2" x 1/4" 6061-T6 aluminum

General

Catalog Number

CCBPTP5

UPC

096359607847

Dimensions

Distance From Pole

N/A

Weight

1.96 lb