MY LISTS
HUBBELL POWER SYSTEMS
Image of C2060189 POLE MOUNTED, CUTOUT/ARRESTER L-BRACKET, 12in OFFSET
Image of C2060189 POLE MOUNTED, CUTOUT/ARRESTER L-BRACKET, 12in OFFSET
Buy America(n) Qualified

POLE MOUNTED, CUTOUT/ARRESTER L-BRACKET, 12in OFFSET

Brand: Chance

Catalog ID: C2060189

Used with C2060190 for a dual equipment pole mounting bracket.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes 1/2" x 2-1/4" carriage bolt, round washer, lockwasher and hex nut
  • Mounts to pole with 5/8" diameter thru bolts
  • Mounting holes are spaced 8" apart
  • 2" x 9/16" x 3/16" steel channel
  • Bracket and fasterners are galvanized per ASTM A-153

Product details

General

Catalog Number

C2060189

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359014065

Dimensions

Dimensions

13.250 in x 11.000 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

13.25 in

Weight

3.59 lb

Width

11 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

240

Resources and downloads

Specifications

Sales Drawings