HUBBELL POWER SYSTEMS
Image of PSC2080491 POLE MOUNTED DUAL DEADEND BRACKET ASSEMBLY

POLE MOUNTED DUAL DEADEND BRACKET ASSEMBLY

Brand: Chance

Catalog ID: PSC2080491

Bracket assembly is used as a deadend attachment when an obstruction on the pole prohibits standard deadend hardware.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Secured to pole wth 5/8" thru-bolt
  • Includes two 3/4" x 2-3/8" rollers with 1-7/8" seat diameter
  • Accomodates 12" dia. pole
  • Bracket is 3/8" x 2" steel galvanized per ASTM A-153

General

Catalog Number

PSC2080491

Material

Steel

UPC

096359662075

Dimensions

Dimensions

40.000 in x 13.500 in x 2.375 in

Height

2.375 in

Length

40 in

Weight

27.331 lb

Width

13.5 in

Logistics

Pallet Quantity

50