HUBBELL POWER SYSTEMS
Image of PS53N2HL Nylon Pole Strap, 6 ft 6 in (1.9 m)

Nylon Pole Strap, 6 ft 6 in (1.9 m)

Brand: Chance

Catalog ID: PS53N2HL

STRAP, SAFETY

  • 6-ply 1.75 inch (44 mm) neoprene coated nylon material
  • Tongue buckle adjustment
  • Red wear indicator in the center helps to determine when it is time to replace the strap

General

Catalog Number

PS53N2HL

Dimensions

Length

6 ft 6 in

Length Metric

1.9 m

Weight

4 lb

WeightMetric

1.8 kg