HUBBELL POWER SYSTEMS
Image of PSC2060842 POLE TOP BRACKET for POST-TYPE INSULATORS, EXTENDED CHANNEL TYPE

POLE TOP BRACKET for POST-TYPE INSULATORS, EXTENDED CHANNEL TYPE

Brand: Chance

Catalog ID: PSC2060842

Bracket mounts post-type insulators in pole top application.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Mounts to pole with 5/8" dia. through bolts on 8" spacing
  • Accepts 3/4" insulator line post stud
  • galvanized per SATM A-153

General

Catalog Number

PSC2060842

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Bracket

UPC

096359510741

Dimensions

Dimensions

22.50 in x 5.000 in x 5.000 in

Distance From Pole

N/A

Height

5 in

Length

22.5 in

Weight

13.62 lb

Width

5 in