HUBBELL POWER SYSTEMS
Image of IB3 POLE TOP BRACKET for POST-TYPE INSULATORS

POLE TOP BRACKET for POST-TYPE INSULATORS

Brand: Chance

Catalog ID: IB3

Bracket mounts post-type insulators in pole top application.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Open neck for wrench movement
  • Open bottom slot facilitates installation and removal
  • Offset for insulator clearnace from pole
  • Use with 5/8" or 3/4" line post stud
  • Mounts to pole with 5/8" through bolt
  • Material: ductile iron per ASTM A-536 and galvanized per ASTM A-153
  • RUS Listed, eb - Bracket, pole top

General

Catalog Number

IB3

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Bracket

UPC

096359041436

Dimensions

Dimensions

13.500 in x 3.750 in x 5.000 in

Distance From Pole

N/A

Height

5 in

Length

13.5 in

Weight

6.08 lb

Width

3.75 in

Logistics

Pallet Quantity

192