HUBBELL POWER SYSTEMS
Image of 5436 POLE TOP SHIELD WIRE SUPPORT BAYONET, 36" LENGTH
Image of 5436 POLE TOP SHIELD WIRE SUPPORT BAYONET, 36" LENGTH

POLE TOP SHIELD WIRE SUPPORT BAYONET, 36" LENGTH

Brand: Chance

Catalog ID: 5436

Support bracket for overhead static wire on wood or steel poles. The catalog number 5450 static wire attachment clamp is ordered seperately.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Secured to pole with two 5/8" dia. thru-bolts
  • Mounting holes are spaced 10" apart
  • Includes two 9/16" dia. holes for the number 5450 attachment clamp
  • Material: 1/4" x 2" structural grade angle steel
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

5436

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Ground Wire Bayonet

UPC

096359072591

Dimensions

Distance From Pole

N/A

Length

36 in

Weight

9.38 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

200

Resources and downloads

Specifications

Sales Drawings