HUBBELL POWER SYSTEMS
Image of C9091032PY POLMER SPOOL INSULATOR, ANSI 53-2, YELLOW

POLMER SPOOL INSULATOR, ANSI 53-2, YELLOW

Brand: Chance

Catalog ID: C9091032PY

Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slang is pineapple.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Low Frequency Flashover: Dry: 25kV Wet: 12kV Vertical, 15kV Horizontal
  • 3,000 lbs. minimum ultimate tensile strength

General

Catalog Number

C9091032PY

EU RoHS Indicator

No

Material

Polymer Blend

Tensile Strength

3000 lb.

UPC

096359388739

Dimensions

Distance From Pole

N/A

Weight

0.13 lb

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

ANSI 53-2

Force Related

Tensile Strength

3000 lb.

Logistics

Carton Quantity

50