
Brand: Hubbell Power Systems
Catalog ID: PB74761645036BA
BABA Approved. By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PB74761645036BA
Insulated?
No
Material
Polymer Concrete
Dimensions
89.25 in x 87.25 in x 36 in
Height
36 in
Length
89.25 in
Weight
1293 lb
Width
87.25 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)