HUBBELL POWER SYSTEMS
Image of PB74765767B36 Polymer Concrete Box Pad, 74"x76"x36"

Polymer Concrete Box Pad, 74"x76"x36"

Brand: Quazite

Catalog ID: PB74765767B36

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

PB74765767B36

EU RoHS Indicator

Contact Manufacturer

Insulated?

No

Material

Polymer Concrete

UPC

662037130343

Dimensions

Dimensions

89.25 in x 87.25 in x 36 in

Height

36 in

Length

89.25 in

Weight

786 lb

Width

87.25 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer