
Brand: HOT BOX
Catalog ID: PH25401026A3S
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
Catalog Number
PH25401026A3S
Heated?
No
Material
Polymer Concrete
Dimensions
40 in x 25 in x 3 in
Dimensions - Shipping
25 in x 40 in x 3.25 in
Height
3 in
Length
40 in
Weight
80 lb
Width
25 in
Heated?
No
Packaging Type
Flat Pack