HUBBELL POWER SYSTEMS
Image of PSC4033680 Polymer Insulator Tester

Polymer Insulator Tester

Brand: OHIO BRASS

Catalog ID: PSC4033680

For use on transmission post and suspension insulators 69kV though 500kV

  • Kit includes a Tester, Battery charger, Adapter cables, Calibration samples, Holder, Rugged Carrying Case, and Users Manual
  • Measures electrical integrity of polymer insulator
  • Can be used on energized line or de-energized
  • Self contained, rechargable-battery power supply does not rely on E - field to operate
  • Must be used with appropriate length Epoxiglas® pole with universal fitting

General

Catalog Number

PSC4033680

UPC

096359716952

Dimensions

Weight

4.2 lb

Weight Metric

1.9 kg