HUBBELL POWER SYSTEMS
Image of C9091041 PORCELAIN GUY STRAIN INSULATOR, ANSI 54-1
Image of C9091041 PORCELAIN GUY STRAIN INSULATOR, ANSI 54-1

PORCELAIN GUY STRAIN INSULATOR, ANSI 54-1

Brand: Chance

Catalog ID: C9091041

Guy guy strain insulators are used to isolate sections of a guy wire from current. Industry slang is Johnny Ball.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of ThimbleyeĀ® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Rated for 10,000 lbs. tensile strength
  • Maximum cable diameter is 3/8"
  • Overall length is 3-1/2"

General

Catalog Number

C9091041

Material

Porcelain

Strength Rating - Ultimate

10000 lb

Tensile Strength

10000 lb.

UPC

096359644781

Dimensions

Dimensions

3.625 in x 2.195 in x 2.195 in

Height

2.195 in

Length

3.625 in

Weight

1.1 lb

Width

2.195 in

Force Related

Strength Rating - Ultimate

10000 lb

Tensile Strength

10000 lb.

Logistics

Carton Quantity

36

Pallet Quantity

2160

Standard Package

36