MY LISTS
HUBBELL POWER SYSTEMS
Image of C9091042 PORCELAIN GUY STRAIN INSULATOR, ANSI 54-2
Image of C9091042 PORCELAIN GUY STRAIN INSULATOR, ANSI 54-2

PORCELAIN GUY STRAIN INSULATOR, ANSI 54-2

Brand: Chance

Catalog ID: C9091042

Guy guy strain insulators are used to isolate sections of a guy wire from current. Industry slang is Johnny Ball.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Rated for 12,000 lbs. tensile strength
  • Maximum cable diameter is 1/2"
  • Overall length is 4-1/4"

Product details

General

Catalog Number

C9091042

Material

Porcelain

Strength Rating - Ultimate

12000 lb

Tensile Strength

12000 lb.

UPC

096359644798

Dimensions

Dimensions

4.375 in x 2.375 in x 2.375 in

Height

2.375 in

Length

4.375 in

Weight

1.8 lb

Width

2.375 in

Logistics

Carton Quantity

24

Pallet Quantity

1152

Standard Package

24

Resources and downloads

Specifications